JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The output undervoltage protection threshold is configured based on commanded output voltage, VOUT_COMMAND, including the shift due to the DC load line, and a fixed offset. The undervoltage threshold may be read back in VID format via the read-only VOUT_UV_FAULT_LIMIT command. The converter response to an undervoltage fault is configured by the read-only VOUT_UV_FAULT_RESPONSE command.