JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The VIN_UV_FAULT_RESPONSE command instructs the device on what action to take in response to an input overvoltage fault. The VIN_UV_FAULT_RESPONSE command must be accessed through Read Byte transactions. The VIN_UV_FAULT_RESPONSE command is shared between Channel A and Channel B. All transactions to this command will affect both channels regardless of the PAGE command.
In response to the VIN_UV_LIMIT being exceeded, the device will:
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
VI_UVF_RESP |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | VI_UVF_RESP | R | C0h |
C0h: Shutdown and restart when the fault condition is no longer present. |