JAJSR69 September 2023 TPS536C9T
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS536C9TRSLR | VQFN | RSL | 48 | 3000 | 330.0 | 16.4 | 6.3 | 6.3 | 1.1 | 12.0 | 16.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS536C9TRSLR | VQFN | RSL | 48 | 3000 | 367.0 | 367.0 | 38.0 |
Top-Side Markings |
---|
TPS536C9T
|
TI = The letters "TI" for Texas Instruments
Y = Year (Last digit of the year assembled, 0=2020, 1=2021, ...)
M = Month (1=Jan, 2=Feb, … A=Oct, B=Nov, C=Dec)
S = Assembly Site Code
LLLL = Assembly Lot Trace Code