JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage range | VBST | –0.1 | 35.5 | V | ||
VBST(1) | –0.1 | 5.5 | ||||
EN | –0.1 | 6.5 | ||||
VO, FB, SCL, SDA, ADDR | –0.1 | 5.5 | ||||
VDD | 4.5 | 28 | ||||
SW | DC | –3 | 30 | V | ||
Pulse < 30% of the repetitive period | –4.5 | 30 | ||||
Output voltage range | DRVH | DC | –3 | 35.5 | V | |
Pulse < 30% of the repetitive period | –4.5 | 35.5 | ||||
DRVH(1), DRVL | –0.1 | 5.5 | V | |||
ALERT, VREG | –0.1 | 5.5 | V | |||
PGOOD | –0.1 | 6.5 | V | |||
Operating free-air temperature, TA | –40 | 85 | °C |