JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
The TPS53819A has an over-temperature protection feature. If the temperature exceeds the threshold value (typically 140°C), the device is shut OFF. This is a non-latch protection, but when the temperature exceeds the threshold value, the corresponding fault signal (TEMP) of the STATUS_WORD register latches off to indicate the fault condition, and can be read via PMBus.