JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
Custom register 0 provides the flexibility for users to store any desired non-volatile information. For example, users can program this register to track versions of implementation or other soft identification information. The details of each setting are listed in Table 8.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
CUSTOM_REG<7> | — | not supported and don’t care | — |
CUSTOM_REG<6> | — | not supported and don’t care | — |
CUSTOM_REG<5:0> | CUSTOMWORD <5:0> | 00000:(1) can be used to store any desired non-volatile information. | Yes |