JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
Custom register 3 provides software control over frequency setting (FS). The details of FS setting are listed in Table 11.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
FREQUENCY_CONFIG<7> | — | not supported and don’t care | — |
FREQUENCY_CONFIG<6> | — | not supported and don’t care | — |
FREQUENCY_CONFIG<5> | — | not supported and don’t care | — |
FREQUENCY_CONFIG<4> | — | not supported and don’t care | — |
FREQUENCY_CONFIG<3> | — | not supported and don’t care | — |
FREQUENCY_CONFIG<2:0> | FS<2:0> | 000: 275 kHz
001: 325 kHz 010: 425 kHz (1) 011: 525 kHz 100: 625 kHz 101: 750 kHz 110: 850 kHz 111: 1 MHz |
Yes |