JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
Custom register 4 provides ouput voltage adjustment (VOA) in ±0.75% steps, with a total range of ±9%. When fine adjustment is used together with the margin setting, the change in the output voltage is determined by the multiplication of the two settings.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
VOUT_ADJUSTMENT<7> | — | not supported and don’t care | — |
VOUT_ADJUSTMENT<6> | — | not supported and don’t care | — |
VOUT_ADJUSTMENT<5> | — | not supported and don’t care | — |
VOUT_ADJUSTMENT<4:0> | VOA<4:0> | 111xx: +9.00%
11011: +8.25% 11010: +7.50% 11001: +6.75% 11000: +6.00% 10111: +5.25% 10110: +4.50% 10101: +3.75% 10100: +3.00% 10011: +2.25% 10010: +1.50% 10001: +0.75% 10000: +0%(1) 01111: –0% 01110: –0.75% 01101: –1.50% 01100: –2.25% 01011: –3.00% 01010: –3.75% 01001: –4.50% 01000: –5.25% 00111: –6.00% 00110: –6.75% 00101: –7.50% 00100: –8.25% 000xx: –9.00% |
Yes |