JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
Custom register 6 provides some limited programmability of input supply UVLO threshold, as described in Table 16. The default turn-on UVLO threshold is 4.25 V.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
UVLO_THRESHOLD<7> | — | not supported and don’t care | — |
UVLO_THRESHOLD<6> | — | not supported and don’t care | — |
UVLO_THRESHOLD<5> | — | not supported and don’t care | — |
UVLO_THRESHOLD<4> | — | not supported and don’t care | — |
UVLO_THRESHOLD<3> | — | not supported and don’t care | — |
UVLO_THRESHOLD<2:0> | VDDINUVLO<2:0> | 0xx: 10.2 V
100: not supported and should not be used 101: 4.25 V(1) 110: 6.0 V 111: 8.1 V |
Yes |