JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
If there is no PMBus (I2C) needed in the system, pull these two pins down to ground. If a PMBus interface is always present, then these resistors are not needed. This example design uses 100-kΩ of resistance to pull these pins down to ground, allowing it to operate with or without a PMBus interface.