JAJSBU0F July 2012 – November 2020 TPS54020
PRODUCTION DATA
The transconductance error amplifier compares the VSENSE pin voltage to either the SS pin voltage or the internal 0.6-V voltage reference, whichever is lower. The transconductance of the error amplifier is 1300 μA/V during normal operation. The frequency compensation network is connected between the COMP pin and ground.