JAJSBU0F July 2012 – November 2020 TPS54020
PRODUCTION DATA
The application schematic shown in Figure 9-5 meets the requirements shown in Table 9-1. This circuit is available as the TPS54020EVM-082 evaluation module. The design procedure is given in this section. For more information about Type II and Type III frequency compensation circuits, see Designing Type III Compensation for Current Mode Step-Down Converters (SLVA352).