JAJS448D March 2010 – October 2018 TPS54260
PRODUCTION DATA.
The TPS54260 requires a high-quality ceramic, type X5R or X7R, input decoupling capacitor of at least 3 μF of effective capacitance and in some applications a bulk capacitance. The effective capacitance includes any dc bias effects. The voltage rating of the input capacitor must be greater than the maximum input voltage. The capacitor must also have a ripple current rating greater than the maximum input current ripple of the TPS54260. The input ripple current can be calculated using Equation 38.
The value of a ceramic capacitor varies significantly over temperature and the amount of dc bias applied to the capacitor. The capacitance variations due to temperature can be minimized by selecting a dielectric material that is stable over temperature. X5R and X7R ceramic dielectrics are usually selected for power regulator capacitors because they have a high capacitance to volume ratio and are fairly stable over temperature. The output capacitor must also be selected with the dc bias taken into account. The capacitance value of a capacitor decreases as the dc bias across a capacitor increases.
For this example design, a ceramic capacitor with at least a 60-V voltage rating is required to support the maximum input voltage. Common standard ceramic capacitor voltage ratings include 4 V, 6.3 V, 10 V, 16 V, 25 V, 50 V or 100 V so a 100-V capacitor should be selected. For this example, two 2.2-μF, 100-V capacitors in parallel have been selected. Table 2 shows a selection of high-voltage capacitors. The input capacitance value determines the input ripple voltage of the regulator. The input voltage ripple can be calculated using Equation 39. Using the design example values, Ioutmax = 2.5 A, Cin = 4.4 μF, ƒsw = 300 kHz, yields an input voltage ripple of 473 mV and a RMS input ripple current of 1.15 A.
VENDOR | VALUE (μF) | EIA Size | VOLTAGE | DIALECTRIC | COMMENTS |
---|---|---|---|---|---|
Murata | 1.0 to 2.2 | 1210 | 100 V | X7R | GRM32 series |
1.0 to 4.7 | 50 V | ||||
1.0 | 1206 | 100 V | GRM31 series | ||
1.0 to 2.2 | 50 V | ||||
Vishay | 1.0 10 1.8 | 2220 | 50 V | VJ X7R series | |
1.0 to 1.2 | 100 V | ||||
1.0 to 3.9 | 2225 | 50 V | |||
1.0 to 1.8 | 100 V | ||||
TDK | 1.0 to 2.2 | 1812 | 100 V | C series C4532 | |
1.5 to 6.8 | 50 V | ||||
1.0. to 2.2 | 1210 | 100 V | C series C3225 | ||
1.0 to 3.3 | 50 V | ||||
AVX | 1.0 to 4.7 | 1210 | 50 V | X7R dielectric series | |
1.0 | 100 V | ||||
1.0 to 4.7 | 1812 | 50 V | |||
1.0 to 2.2 | 100 V |