JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
The TPS542A52 uses a programmable soft-start rate to gradually ramp the output voltage reference to reduce inrush currents. The device prevents current from being discharged from the output during start-up when a pre-biased condition exists. No switching pulses occur until the internal soft-start reference exceeds the voltage on the error amplifier input voltage (RSP and RSN pins). The TPS542A52 supports the output voltage with pre-biasd up to 100%.
The soft-start clock in Table 7-5 can be programmed on the SS/PFM pin along with enabling/disabling PFM and hiccup time. The soft-start timing in Table 7-6 can be programmed based upon the output voltage and soft-start clock. There are four choices of soft-start time to select at different soft-start clock. To prevent an OC fault trigger at start-up, it is recommended to increase the duration of start-time to reduce the inrush current from exceeding the peak current limit. For example of 1-V output voltage, the soft-start time equals to 1.8 ms at 0.5-MHz SS CLK and 0.45 ms at 2.0-MHz SS CLK.
RSS/PFM (kΩ)++ | PFM | SS CLK (MHz) | HICCUP DURATION (ms) |
---|---|---|---|
Short | Disable | 1.0 | 25.2 |
7.5 | Enable | 2.0 | 12.6 |
18.2 | 1.0 | 25.2 | |
26.1 | 0.50 | 50.4 | |
35.7 | 0.25 | 100.8 | |
47.5 | Disable | 2.0 | 12.6 |
61.9 | 1.0 | 25.2 | |
78.7 | 0.50 | 50.4 | |
102 | 0.25 | 100.8 |
VSET (V) | VOUT (V) | LSB SIZE (mV) | SS TIMING (ms) AT CLK: 2.0 MHz | SS TIMING (ms) AT CLK: 1.0 MHz | SS TIMING (ms) AT CLK: 0.5 MHz | SS TIMING (ms) AT CLK: 0.25 MHz |
---|---|---|---|---|---|---|
0.1 | 0.5 | 0.112 | 0.45 | 0.9 | 1.8 | 3.6 |
0.2 | 1 | 0.223 | 0.45 | 0.9 | 1.8 | 3.6 |
0.28 | 1.4 | 0.313 | 0.45 | 0.9 | 1.8 | 3.6 |
0.3 | 1.5 | 0.167 | 0.9 | 1.8 | 3.6 | 7.2 |
0.4 | 2.0 | 0.223 | 0.9 | 1.8 | 3.6 | 7.2 |
0.5 | 2.5 | 0.279 | 0.9 | 1.8 | 3.6 | 7.2 |
0.56 | 2.8 | 0.313 | 0.9 | 1.8 | 3.6 | 7.2 |
0.6 | 3.0 | 0.167 | 1.8 | 3.6 | 7.2 | 14.4 |
0.7 | 3.5 | 0.195 | 1.8 | 3.6 | 7.2 | 14.4 |
0.8 | 4 | 0.223 | 1.8 | 3.6 | 7.2 | 14.4 |
0.9 | 4.5 | 0.251 | 1.8 | 3.6 | 7.2 | 14.4 |
1 | 5.0 | 0.279 | 1.8 | 3.6 | 7.2 | 14.4 |