JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
When the high-side FET turns on or off, the ringing voltage across the FET depends on the output current, loop inductance, and PCB parasitic inductance. To diminish the ringing voltage during turning on or off, the TPS542A52 reduces the gate driver strength when TPS542A52 detects PVIN higher than 14 V with 0.5-V hysteresis.