JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
When the device senses a temperature above the thermal shutdown limit (typically 165°C), power conversion is disabled. The converter remains disabled until the temperature cools down to the thermal recovery limit (typically 150°C). At this point the converter enters hiccup for seven cycles of soft-start CLK frequency.