JAJSK13C September 2020 – December 2021 TPS542A52
PRODUCTION DATA
For this design example, use the input parameters shown in Table 8-1.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VIN, Input Voltage | 9 | 12 | 14 | V | |
VIN(ripple), Input Ripple Voltage | 0.2 | V | |||
VOUT, Output Voltage | 1 | V | |||
VPP, Ouput Ripple Voltage | 15 | mV | |||
VOVER, Transient Response Overshoot | ISTEP = 5 A at 1 A/μs | 30 | mV | ||
VUNDER, Transient Response Undershoot | ISTEP = 5 A at 1 A/μs | 30 | mV | ||
IOUT, Output Current | 10 | A | |||
IOC, Over-Current Trip Point | 16 | A | |||
FSW, Switching Frequency | 1.2 | MHz | |||
tSS, Soft-start time | 0.5 | ms |