JAJS472C August 2010 – April 2018 TPS54320
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 20 | V |
PVIN | –0.3 | 20 | V | |
EN | –0.3 | 6 | V | |
BOOT | –0.3 | 27 | V | |
VSENSE | –0.3 | 3 | V | |
COMP | –0.3 | 3 | V | |
PWRGD | –0.3 | 6 | V | |
SS/TR | –0.3 | 3 | V | |
RT/CLK | –0.3 | 6 | V | |
Output voltage | BOOT-PH | 0 | 7 | V |
PH | –1 | 20 | V | |
PH 10-ns transient | –3 | 20 | V | |
Vdiff | GND to exposed thermal pad | –0.2 | 0.2 | V |
Source current | RT/CLK | ±100 | μA | |
PH | Current limit | A | ||
Sink current | PH | Current limit | A | |
PVIN | Current limit | A | ||
COMP | ±200 | μA | ||
PWRGD | –0.1 | 5 | mA | |
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |