JAJS371D January 2009 – September 2023 TPS54332
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltage | VIN | –0.3 | 30 | V |
| EN | –0.3 | 6 | ||
| BOOT | 38 | |||
| VSENSE | –0.3 | 3 | ||
| COMP | –0.3 | 3 | ||
| SS | –0.3 | 3 | ||
| Output Voltage | BOOT-PH | 8 | V | |
| PH | –0.6 | 30 | ||
| PH (10-ns transient from ground to negative peak) | –5 | |||
| Source Current | EN | 100 | μA | |
| BOOT | 100 | mA | ||
| VSENSE | 10 | μA | ||
| PH | 9.25 | A | ||
| Sink Current | VIN | 9.25 | A | |
| COMP | 100 | μA | ||
| SS | 200 | |||
| Operating Junction Temperature | –40 | 150 | °C | |
| Storage temperature | –65 | 150 | °C |