JAJSJZ0C may 2020 – april 2023 TPS543320
PRODUCTION DATA
The output voltage is set with a resistor divider created by RFBT and RFBB from the output node to the FB pin. TI recommends using 1% tolerance or better resistors. For this example design, 4.99 kΩ was selected for RFBB. Using Equation 18, RFBT is calculated as 28.0 kΩ, which is a standard 1% resistor.
If the PCB layout does not use the recommended AGND to PGND connection in Section 8.4.1, noise on the feedback pin can degrade the output voltage regulation at max load. Use a smaller RFBB of 1.00 kΩ minimizes the impact of this noise.