JAJSJZ0C may 2020 – april 2023 TPS543320
PRODUCTION DATA
During soft start, the converter operates in discontinuous conduction mode (DCM) during the first 16 PWM cycles. During this time, a zero-cross detect comparator is used to turn off the low-side MOSFET when the current reaches zero amps, which prevents the discharge of any prebiased conditions on the output. After 16 cycles of DCM, the converter enters FCCM mode.