SLUSC26A May 2015 – February 2016 TPS54334
PRODUCTION DATA.
PIN NAME | NUMBER | I/O | DESCRIPTION | |
---|---|---|---|---|
DDA | DRC | |||
BOOT | 1 | 9 | O | A bootstrap capacitor is required between BOOT and SW. If the voltage on this capacitor is below the minimum required by the output device, the output is forced to switch off until the capacitor is refreshed. |
COMP | 6 | 7 | O | Error amplifier output, and input to the output switch current comparator. Connect frequency compensation components to this pin. |
EN | 7 | 8 | I | Enable pin. Float to enable. |
GND | 4 | 3, 4, 5 | – | Ground. |
PGOOD | 8 | 10 | O | PGOOD open drain output. Connect a pull-up resistor with a value of 100kΩ to this pin. |
SW | 3 | 2 | O | The source of the internal high side power MOSFET. |
Vin | 2 | 1 | – | Input supply voltage, 4.2 V to 28 V. |
VSENSE | 5 | 6 | I | Inverting node of the gm error amplifier. |
PowerPad (SO only) | – | GND pin should be connected to the exposed thermal pad for proper operation. This thermal pad should be connected to any internal PCB ground plane using multiple vias for good thermal performance. | ||
Thermal pad (VSON only) |