SLVSC61A November 2013 – October 2016 TPS54341
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
BOOT | 1 | O | A bootstrap capacitor is required between BOOT and SW. If the voltage on this capacitor is below the minimum required to operate the high-side MOSFET, the gate drive switches off until the capacitor refreshes. |
COMP | 7 | O | Error amplifier output and input to the output switch current (PWM) comparator. Connect frequency compensation components to this pin. |
EN | 3 | I | Enable pin, with internal pullup current source. Pull below 1.2 V to disable. Float to enable. Adjust the input undervoltage lockout with two resistors. See Enable and Adjusting Undervoltage Lockout for more information. |
FB | 6 | I | Inverting input of the transconductance (gm) error amplifier. |
GND | 8 | — | Ground |
PWRGD | 10 | O | Power Good is an open drain output that asserts low if the output voltage is out of regulation due to thermal shutdown, dropout, over-voltage or EN shut down |
RT/CLK | 5 | I | Resistor Timing and External Clock. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high-impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier re-enables and the operating mode returns to resistor frequency programming. |
SS/TR | 4 | I | Soft-start and tracking. An external capacitor connected to this pin sets the output rise time. Because the voltage on this pin overrides the internal reference, SS/TR can be used for tracking and sequencing. |
SW | 9 | I | The source of the internal high-side power MOSFET and switching node of the converter. |
Thermal Pad | — | — | The GND pin must be electrically connected to the exposed pad on the printed circuit board for proper operation. |
VIN | 2 | I | Input supply voltage with 4.5-V to 42-V operating range. |