JAJSGM6 December 2018 TPS54360B
PRODUCTION DATA.
This guide illustrates the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These requirements are typically determined at the system level. For this example, start with the following known parameters:
PARAMETER | VALUE |
---|---|
Output voltage | 5 V |
Transient response 0.875-A to 2.625-A load step | ΔVOUT = 4% |
Maximum output current | 3.5 A |
Input voltage | 12 V nom. 8.5 V to 60 V |
Output voltage ripple | 0.5% of VOUT |
Start input voltage (rising VIN) | 8 V |
Stop input voltage (falling VIN) | 6.25 V |