JAJSJT8C May 2020 – June 2021 TPS543620
PRODUCTION DATA
The output voltage is programmed with a resistor divider from the output (VOUT) to the FB pin shown in Figure 7-3. It is recommended to use 1% tolerance or better divider resistors. Starting with a fixed value for the bottom resistor, typically 10 kΩ, use Equation 3 to calculate the top resistor in the divider.