JAJSJY9A May 2020 – June 2021 TPS543820E
PRODUCTION DATA
When the die temperature exceeds 165°C, the device turns off. Once the die temperatures falls below the hysteresis level, typically 12°C, the device restarts. While waiting for the temperature to fall below the hysteresis level, the device does not switch or attempt to hiccup to restart. Once the temperature falls below this level, the device restarts without going through hiccup.