JAJSJY9A May 2020 – June 2021 TPS543820E
PRODUCTION DATA
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 4 to 13.2 V, 12 V nominal |
Output voltage (VOUT) | 1.0 V |
Output current rating (IOUT) | 8 A |
Switching frequency (fSW) | 1500 kHz |
Steady state output ripple voltage | 10 mV |
Output current load step | 3 A |
Transient response | ± 30 mV (± 3%) |