JAJSJY9A May 2020 – June 2021 TPS543820E
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | -0.3 | 20 | V |
Input voltage | VIN to SW, DC | -0.3 | 20 | V |
Input voltage | VIN to SW, transient 20 ns | -6 | 25 | V |
Input voltage | BOOT | -0.3 | 25 | V |
Input voltage | BOOT to SW | -0.3 | 6 | V |
Input voltage | EN, PGOOD, MODE, SYNC/FSEL, FB | -0.3 | 6 | V |
Output voltage | SW, DC | -0.3 | 20 | V |
Output voltage | SW, transient 20 ns | -5 | 22 | V |
Operating junction temperature, TJ | Operating junction temperature, TJ | -55 | 150 | °C |
Storage temperature, Tstg | –55 | 150 | °C |