JAJSLZ0A May 2023 – February 2024 TPS543A22
PRODUCTION DATA
A 10-kΩ resistor is used to pull up the power-good signal when FB conditions are met. The pullup voltage source must be less than the 6-V absolute maximum of the PGOOD pin.