JAJSLZ0A May 2023 – February 2024 TPS543A22
PRODUCTION DATA
The MODE resistor is set to 4.87 kΩ to select the high current limit setting, 2.0-ms soft-start, and the 2-pF ramp. See Table 6-5 for the full list of the MODE pin settings.