JAJSJZ1B August 2022 – February 2024 TPS543B22
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN | –0.3 | 20 | V |
Pin voltage | SW, DC | –0.3 | 20 | V |
Pin voltage | SW, transient 20ns | –5 | 22 | V |
Pin voltage | VIN to SW, DC | –0.3 | 20 | V |
Pin voltage | VIN to SW, transient 20ns | –6 | 25 | V |
Pin voltage | BOOT | –0.3 | 25 | V |
Pin voltage | BOOT to SW | –0.3 | 6 | V |
Pin voltage | EN, PG, MSEL, SYNC/FSEL, FB | –0.3 | 6 | V |
Pin voltage | VCC, VDRV | –0.3 | 6 | V |
Pin voltage | GOSNS | –0.3 | 0.3 | V |
Sink current | PG | 5 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | –55 | 150 | °C |