JAJSPW0B June 2023 – June 2024 TPS543B25T
PRODUCTION DATA
The enable feature of the TPS543B25T provides two-threshold-level functionality. When the EN pin voltage is less than the internal start-up threshold (approximately 0.8V), the device is in a low-power shutdown mode. When the EN pin voltage rises to above this threshold, the internal linear regulator (LDO) is enabled and charges the external VDRV capacitor. When VCC is connected to VDRV, and the voltage on the VCC pin exceeds the UVLO threshold (approximately 3.6V), the TPS543B25T reads the pin strap configuration as determined by the MSEL pin (see Section 6.3.9) and SYNC/FSEL pin (see Section 6.3.5.3) settings, and then enters a standby state.
The second EN pin threshold becomes active when both the VIN UVLO (approximately 4V) and VCC UVLO thresholds are exceeded. Thus, when the EN pin reaches above the (nominally 1.2V) upper threshold, the TPS543B25T initiates a power-on delay (typically 64μs) to initialize the control loop circuitry. After the power-on delay, the power stage is enabled and soft start begins.
If the enable signal rises very quickly, the delay time from EN rising to the beginning of soft start is a function of the time required to power and initialize the device (start-up of the linear regulator, VCC UVLO exceeded, reading pin strap level, initialize feedback circuitry, and so forth), and can take up to 1ms (typical).