INPUT SUPPLY |
VVDD |
Input supply voltage range |
|
4.5 |
|
18 |
V |
VVIN |
Power stage voltage range |
|
4.5 |
|
18 |
V |
IVDD |
Input Operating Current |
Not switching |
|
|
10 |
mA |
UVLO |
VIN(on) |
Input turn on voltage |
Default settings |
4.05 |
4.25 |
4.45 |
V |
VIN(off) |
Input turn off voltage |
Default settings |
3.8 |
4 |
4.2 |
V |
VINON(rng) |
Programmable range for turn-on voltage |
|
4.25 |
|
16 |
V |
VINOFF(rng) |
Programmable range for turn-off voltage |
|
4 |
|
15.75 |
V |
ERROR AMPLIFIER AND FEEDBACK VOLTAGE |
VFB |
Feedback Voltage |
0°C ≤ TJ ≤ 70°C |
597 |
600 |
603 |
mV |
–40°C ≤ TJ ≤ 125°C |
594 |
600 |
606 |
gM |
Transconductance |
|
|
130 |
|
µS |
IFB |
FB pin bias current (out of pin) |
VFB = 0.6 V |
|
|
50 |
nA |
VLOOP_COMP |
Loop comparator offset voltage |
VFB = 0.6 V, TJ = 25°C |
-7.5 |
|
7.5 |
mV |
BP6 REGULATOR |
VBP6 |
Output voltage |
IBP6 = 10 mA |
6.2 |
6.5 |
6.8 |
V |
VBP6(do) |
Dropout voltage |
VVIN – VBP6, VVDD = 4.5 V, IBP6 = 25 mA |
|
|
100 |
mV |
IBP6 |
Output current(1) |
VVDD = 12 V |
120 |
|
|
mA |
VBP6UV |
Regulator UVLO voltage(1) |
|
3.3 |
3.55 |
3.8 |
V |
VBP6UV(hyst) |
Regulator UVLO voltage hysteresis(1) |
|
230 |
255 |
270 |
mV |
BPEXT |
VBPEXT(swover) |
BPEXT switch-over voltage |
VDD > VIN(on) |
4.5 |
4.65 |
|
V |
Vhys(swover) |
BPEXT switch-over hysteresis |
|
100 |
|
200 |
mV |
VBPEXT(do) |
BPEXT dropout voltage |
VBPEXT -VBP6, VBPEXT = 4.8 V, IBP6 = 25 mA |
|
|
100 |
mV |
BOOTSTRAP |
VBOOT(drop) |
Bootstrap voltage drop |
IBOOT = 5 mA |
|
|
150 |
mV |
BP3 REGULATOR |
VBP3 |
Output voltage |
VVDD = 4.5 V, IBP3 ≤ 5 mA |
3.1 |
3.3 |
3.5 |
V |
SOFT START |
tSS |
Soft-start time(3) |
Factory default settings |
|
2.7 |
|
ms |
|
Programmable range(1) |
|
0.6 |
|
9 |
ms |
|
Accuracy over range(1) |
|
|
±10% |
|
|
tON(DELAY) |
Turn-on delay |
Factory default settings |
|
0 |
|
ms |
tOFF(DELAY) |
Turn-off delay |
Factory default settings |
|
0 |
|
ms |
REMOTE SENSE AMPLIFIER |
VDIFFO(ERROR) |
Error voltage from DIFFO to VSNS |
(VOUTS+ – VOUTS–) = 0.6 V |
-5 |
|
5 |
mV |
(VOUTS+ – VOUTS–) = 1.2 V |
-8 |
|
8 |
(VOUTS+ – VOUTS–) = 3.0 V |
-17 |
|
17 |
BW |
Closed-loop bandwidth(1) |
|
2 |
|
|
MHz |
RVOUTx |
Output voltage sense input impedance |
VOUT+ = 1.2V |
55 |
80 |
105 |
kΩ |
VDIFFO(max) |
Maximum DIFFO output voltage |
|
VBP6-0.2 |
|
|
V |
IDIFFO |
DIFFO sourcing current |
|
1 |
|
|
mA |
DIFFO sinking current |
|
1 |
|
|
POWER STAGE |
RHS |
High-side on-resistance |
VVDD = 4.5 V, TJ = 25°C |
|
4.9 |
|
mΩ |
VVDD ≥ 12 V, TJ = 25°C |
|
4.5 |
|
IHS(leak) |
High-side leakage current |
VVDD = 18 V, TJ = 25°C |
|
0.4 |
0.7 |
µA |
VVDD = 18 V, TJ = 125°C(1) |
|
1.5 |
|
RLS |
Low-side on-resistance |
VVDD = 4.5 V, TJ = 25°C |
|
2.2 |
|
mΩ |
VVDD ≥ 12 V, TJ = 25°C |
|
2.0 |
|
CURRENT LIMIT |
tOFF(OC) |
Off time between restart attempts |
Hiccup mode |
|
7 × tSS |
|
ms |
IOC(flt) |
Output current overcurrent fault threshold |
Factory default settings |
TPS544B20 |
|
26 |
|
A |
Programmable range |
5 |
|
30 |
Factory default settings |
TPS544C20 |
|
39 |
|
Programmable range |
5 |
|
45 |
IOC(warn) |
Output current overcurrent warning threshold |
Factory default settings |
TPS544B20 |
|
20 |
|
A |
Programmable range |
4 |
|
29.5 |
Factory default settings |
TPS544C20 |
|
30 |
|
Programmable range |
4 |
|
44.5 |
IOC(acc) |
Output current overcurrent fault and warning accuracy |
IOCF = 20 A(1) |
|
±3 |
|
A |
tLSOC(min) |
Minimum LDRV pulse width for valid current sensing(1) |
|
|
400 |
500 |
ns |
HIGH-SIDE SHORT CIRCUIT PROTECTION |
IHSOC |
High-side short-circuit protection fault threshold |
TJ = 25°C |
TPS544B20 |
30 |
|
58 |
A |
TPS544C20 |
45 |
|
75 |
POWER GOOD (PGOOD) |
VFBPGH |
FB PGOOD high threshold |
Factory default settings |
|
675 |
|
mV |
VFBPGL |
FB PGOOD low threshold |
Factory default settings |
|
525 |
|
mV |
VPG(acc) |
PGOOD accuracy over range |
Factory default settings |
–5% |
|
5% |
|
Vpg(hyst) |
FB PGOOD hysteresis voltage |
|
10 |
|
50 |
mV |
RPGOOD |
PGOOD pull-down resistance |
VFB = 0, IPGOOD = 5 mA |
|
30 |
70 |
Ω |
IPGOOD(lk) |
PGOOD pin leakage current |
Factory default settings, VPGOOD = 5 V |
|
|
20 |
µA |
OUTPUT OVERVOLTAGE AND UNDERVOLTAGE PROTECTION |
VFBOV |
FB pin over voltage threshold |
Factory default settings |
|
700 |
|
mV |
VFBUV |
FB pin under voltage threshold |
Factory default settings |
|
499 |
|
mV |
VUVOV(acc) |
FB UV, OV accuracy over range |
Factory default settings |
–4.5% |
|
4.5% |
|
OUTPUT VOLTAGE TRIMMING AND MARGINING |
VFBTM(step) |
Resolution of FB steps with trim and margin |
|
|
2 |
|
mV |
tFBTM(step) |
Transition time per trim or margin step |
After soft-start time |
|
30 |
|
µs |
VFBTM(max) |
Maximum FB voltage with trim or margin only |
|
|
660 |
|
mV |
VFBTM(min) |
Minimum FB voltage with trim or margin only |
|
|
480 |
|
mV |
VFBTM(rng) |
FB voltage range with trim and margin combined |
|
420 |
|
660 |
mV |
VFBMH |
Margin high FB pin voltage |
Factory default settings |
|
660 |
|
mV |
VFBML |
Margin low FB pin voltage |
Factory default settings |
|
540 |
|
mV |
TEMPERATURE SENSE AND THERMAL SHUTDOWN |
TSD |
Junction shutdown temperature(1) |
|
135 |
145 |
155 |
°C |
THYST |
Thermal shutdown hysteresis(1) |
|
20 |
25 |
30 |
°C |
ITSNS(ratio) |
Ratio of bias current flowing out of TSNS pin, state 2 to state 1 |
|
9.7 |
10.0 |
10.3 |
µA/µA |
ITSNS |
State 1 current out of TSNS pin |
|
|
10 |
|
µA |
ITSNS |
State 2 current out of TSNS pin |
|
|
100 |
|
µA |
VTSNS |
Voltage range on TSNS pin(1) |
|
0 |
|
1.00 |
V |
TOT(flt) |
Overtemperature fault limit(1) |
Factory default settings |
|
150 |
|
°C |
OT fault limit range(1) |
|
120 |
|
165 |
TOT(warn) |
Overtemperature warning limit(1) |
Factory default settings |
|
125 |
|
°C |
OT warning limit range(1) |
|
100 |
|
140 |
TOT(step) |
OT fault, warning step(1) |
|
|
5 |
|
°C |
TOT(hys) |
OT fault, warning hysteresis(1) |
|
15 |
20 |
25 |
°C |
MEASUREMENT SYSTEM |
MVOUT(rng) |
Output voltage measurement range |
|
0.5 |
|
5.8 |
V |
MVOUT(acc) |
Output voltage measurement accuracy |
|
–2.0% |
|
2.0% |
|
MVOUT(lsb) |
Output voltage measurement bit resolution |
|
|
1.95 |
|
mV |
MIOUT(acc) |
Output current measurement accuracy(2) |
IOUT ≥ 20 A, -40 ≤ TA ≤ 85°C |
-15% |
|
+15% |
|
3 A ≤ IOUT < 20 A, –40 ≤ TA ≤ 85°C |
-3 |
|
+3 |
A |
MIOUT(lsb) |
Output current measurement bit resolution(1) |
|
|
62.5 |
|
mA |
MTSNS(rng) |
External temperature sense range(1) |
|
-40 |
|
165 |
°C |
MTSNS(acc) |
External temperature sense accuracy(1) |
-40°C ≤ TJ(sensor) ≤ 165°C |
-8 |
|
8 |
°C |
MTSNS(lsb) |
External temperature sense bit resolution(1) |
|
|
1.238 |
|
°C |
PMBus INTERFACE ADDRESSING |
IADD |
Address pin bias current |
|
8.23 |
9.75 |
11.21 |
µA |
VADD(rng) |
Address pin legal address voltage range |
|
0.08 |
|
2.35 |
V |