JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
The TPS544C26 device actively monitors the PVIN input voltage. When the PVIN voltage level is above the over-voltage threshold, TPS544C26 device stops switching and pulls VRRDY signal low. Two options are provided for PVIN OV rising threshold in (55h) VIN_OV_FAULT_LIMIT register while the PVIN OV falling threshold is always 13.5V.
Once the PVIN over-voltage fault is triggered, the device latches off until EN pin is toggled or PVIN is reset.