JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
The device has CAT_FAULT# output on pin 28 which alerts the system to potentially catastrophic power supply faults. The CAT_FAULT# output is an open-drain output and must be pulled up externally through a pullup resistor. The recommended CAT_FAULT# pull-up resistor value is 3.3 kΩ to 10 kΩ while pulling up to 3.3 V voltage source through a 4.99 kΩ resistor is commonly used. The CAT_FAULT# function is activated after VCC/VDRV pin voltage rises above VCC UVLO rising threshold (3.2V typical) regardless of by EN pin logic level.
Fault conditions which assert the CAT_FAULT# pin include:
Once asserted low by a fault event CAT_FAULT# pin latches low until a reset of PVIN or an EN toggle.