JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
CMD Address | C1h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The TEMP_MAX command provides a default value for SVID (22h) TEMP_MAX register. The TEMP_MAX setting is not a fault threshold. Upon acknowledging a new value written into this register, the new TEMP_MAX value is loaded into SVID (22h) TEMP_MAX register immediately.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R/W | R/W | R/W |
Reserved | TEMP_MAX |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:3 | Reserved | R | 00000b | Not used and always set to 0. |
2:0 | TEMP_MAX | R/W | NVM | These bits configures
the TEMP_MAX setting. 000b: TEMP_MAX = 95 °C 001b: TEMP_MAX = 100 °C 010b: TEMP_MAX = 105 °C 011b: TEMP_MAX = 110 °C 100b: TEMP_MAX = 115 °C 101b: TEMP_MAX = 120 °C 110b: TEMP_MAX = 125 °C 111b: TEMP_MAX = 130 °C |