JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
CMD Address | B6h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The USER_DATA_02 command provides memory for users to store manufacturer specific information. User chooses the format and data value.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R/W | R/W | R/W | R | R | R | R | R |
USER_DATA_02 | Reserved |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:5 | USER_DATA_02 | R/W | NVM | User to store manufacturer specific information |
4:0 | Reserved | R | 00000b | Not used and always set to 0. |