JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
CMD Address | BCh |
Write Transaction: | N/A |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
The CAPABILITY command contains direct copies of the bits of SVID (06h) CAPABILITY register, which indicates telemetry capabilities of the part. This register is read-only.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
IOUT | TEMP | PIN | VIN | IIN | POUT | VOUT | VR13+ |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | IOUT | R | 1b | 1b: IOUT telemetry is supported |
6 | TEMP | R | 1b | 1b: TEMP telemetry is supported |
5 | PIN | R | 1b | 1b: PIN telemetry is supported |
4 | VIN | R | 1b | 1b: VIN telemetry is supported |
3 | IIN | R | 1b | 1b: IIN telemetry is supported |
2 | POUT | R | 0b | 0b: POUT telemetry is NOT supported |
1 | VOUT | R | 1b | 1b: VOUT telemetry is supported |
0 | VR13+ | R | 1b | 1b: The output current telemetry is supported in the VR13+ format |