JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
In this application, a 0.5-Ω resistor is selected to sense the input current (IIN) on a 12 V bus for DDR5 DIMMs. The sensed input current and the sensed input voltage on pin 4 VINSENM are used to calculate the total input power. The input power information can be read through telemetry registers and used for power management.