JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
The TPS544C26 device offers precise enable, disable threshold on EN pin. The power stage switching is held off until EN pin voltage rises above the logic high threshold (typically 1.2 V). The power stage switching is turned off after EN pin voltage drops below the logic low threshold (typically 1 V).
EN pin has an internal filter to avoid unexpected ON or OFF due to short glitches. The deglitch time is set to 0.2 µs.
The recommended operating condition for EN pin is up to 5.3 V and the absolute maximum rating is 5.5 V. DO NOT connect the EN pin to PVIN pin directly.
The TPS544C26 device remains disabled state when EN pin floats. EN pin is internally pulled down to AGND through a 121-kΩ resistor.