JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
CMD Address | 7Ah |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | No |
Updates: | On-the-fly |
The STATUS_VOUT command returns one data byte with contents as follows. All supported bits can be cleared either by CLEAR_FAULTS, or individually by writing a "1" to the (7Ah) STATUS_VOUT register in their position. If a fault condition is still present when the corresponding bit is cleared, the fault bit is immediately set again.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R/W | R/W | R/W | R/W | R | R | R | R |
VOUT_OVF | VOUT_OVW | VOUT_UVW | VOUT_UVF | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | VOUT_ OVF | R/W | 0b |
0b: Latched flag indicating a VOUT OV fault has not occurred. 1b: Latched flag indicating either a VOUT Fixed OV fault or a VOUT Tracking OV fault has occurred. |
6 | VOUT_ OVW | R/W | 0b |
0b: Latched flag indicating a VOUT Tracking OV warn has not occurred. 1b: Latched flag indicating a VOUT Tracking OV warn has occurred. |
5 | VOUT_ UVW | R/W | 0b |
0b: Latched flag indicating a VOUT Tracking UV warn has not occurred. 1b: Latched flag indicating a VOUT Tracking UV warn has occurred. |
4 | VOUT_ UVF | R/W | 0b |
0b: Latched flag indicating a VOUT Tracking UV fault has not occurred. 1b: Latched flag indicating a VOUT Tracking UV fault has occurred. |
3:0 | Not supported | R | 0000b | Not supported and always set to 0. |