JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
CMD Address | A3h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The SVID_ADDR command sets the SVID address for the device.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R/W | R/W | R/W | R/W |
Reserved | SVID_ADDR |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0000b | Not used and always set to 0. |
3:0 | SVID_ADDR | R/W | NVM |
0000b: SVID address = 00h 0001b: SVID address = 01h 0010b: SVID address = 02h 0011b: SVID address = 03h 0100b: SVID address = 04h 0101b: SVID address = 05h 0110b: SVID address = 06h 0111b: SVID address = 07h 1000b: SVID address = 08h 1001b: SVID address = 09h 1010b: SVID address = 0Ah 1011b: SVID address = 0Bh 1100b: SVID address = 0Ch 1101b: SVID address = 0Dh 1110b: Reserved 1111b: Reserved |