JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
CMD Address | 60h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The TON_DELAY command sets the time, in milliseconds, from when a start condition is received (as programmed by the (02h) ON_OFF_CONFIG command) until the output voltage starts to rise.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R/W | R/W |
Reserved | TON_DELAY |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:2 | Reserved | R | 000000b | Not used and always set to 0. |
1:0 |
TON_DELAY |
R/W |
NVM |
These bits select the turn-on delay
options before enabling the SW switching. 00b: TON_DELAY time = 0.5 ms 01b: TON_DELAY time = 1 ms 10b: TON_DELAY time = 1.5 ms 11b: TON_DELAY time = 2 ms |