JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | PVIN | –0.3 | 18 | V |
Pin voltage | PVIN – SW, DC | –0.3 | 18 | V |
Pin voltage | PVIN – SW, transient < 10 ns | –1.5 | 26 | V |
Pin voltage | SW – PGND, DC | –0.3 | 18 | V |
Pin voltage | SW, transient < 10 ns | –3.0 | 21.5 | V |
Pin voltage | BOOT – PGND | –0.3 | 23.5 | V |
Pin voltage | BOOT – SW | –0.3 | 5.5 | V |
Pin voltage | VCC/VDRV | –0.3 | 5.5 | V |
Pin voltage | PHASE | –0.3 | 18 | V |
Pin voltage | VINSENP, VINSENM | –0.3 | 20 | V |
Pin voltage | EN, VOSNS, SM_ADDR, VRRDY, CAT_FAULT# | –0.3 | 5.5 | V |
Pin voltage | SV_CLK, SV_DIO, SV_ALERT#, SM_CLK, SM_DIO | –0.3 | 5.5 | V |
Pin voltage | GOSNS – AGND | –0.3 | 0.3 | V |
Pin voltage | DNC, NC | –0.3 | 1.9 | V |
Sink current | VRRDY | 0 | 10 | mA |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |