JAJSLN5B May 2012 – April 2021 TPS54525
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVIN | Operating - non-switching supply current | VIN current, TA = 25°C, EN = 5 V, VVFB = 0.8 V | 900 | 1400 | μA | |
IVINSDN | Shutdown supply current | VIN current, TA = 25°C, EN = 0 V | 3.6 | 10 | μA | |
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | 1.6 | V | |||
VENL | EN low-level input voltage | 0.6 | V | |||
REN | EN pin resistance to GND | VEN = 12 V | 220 | 440 | 880 | kΩ |
VFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VFBTH | VFB threshold voltage | TA = 25°C, VO = 1.05 V, continuous mode | 757 | 765 | 773 | mV |
TA = –40°C to 85°C, VO = 1.05 V, continuous mode(1) | 754 | 776 | ||||
IVFB | VFB input current | VVFB = 0.8 V, TA = 25°C | 0 | ±0.15 | μA | |
RDischg | VO discharge resistance | VEN = 0 V, VO = 0.5 V, TA = 25°C | 50 | 100 | Ω | |
VREG5 OUTPUT | ||||||
VVREG5 | VREG5 output voltage | TA = 25°C, 6.0 V < VIN < 18 V, 0 < IVREG5 < 5 mA | 5.2 | 5.5 | 5.7 | V |
VVREG5 | VREG5 Line regulation | 6.0 V < VIN < 18 V, IVREG5 = 5 mA | 20 | mV | ||
VVREG5 | VREG5 Load regulation | 0 mA < IVREG5 < 5 mA | 100 | mV | ||
IVREG5 | VREG5 Output current | VIN = 6 V, VVREG5 = 4 V, TA = 25°C | 60 | mA | ||
MOSFET | ||||||
Rdsonh | High side switch resistance | TA = 25°C, VBST - VSW1,2 = 5.5 V | 63 | mΩ | ||
Rdsonl | Low side switch resistance | TA = 25°C | 33 | mΩ | ||
CURRENT LIMIT | ||||||
Iocl | Current limit | LOUT = 1.5 μH(1) | 6.1 | 6.9 | 8.4 | A |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature (1) | 165 | °C | ||
Hysteresis (1) | 35 | |||||
ON-TIME TIMER CONTROL | ||||||
TON | On time | VIN = 12 V, VO = 1.05 V | 155 | ns | ||
TOFF(MIN) | Minimum off time | TA = 25°C, VVFB = 0.7 V | 260 | 330 | ns | |
SOFT START | ||||||
ISSC | SS charge current | VSS = 1 V | 4.2 | 6.0 | 7.8 | μA |
ISSD | SS discharge current | VSS = 0.5 V | 0.1 | 0.2 | mA | |
POWER GOOD | ||||||
VTHPG | PG threshold | VVFB rising (good) | 85 | 90 | 95 | % |
VVFB falling (fault) | 85 | % | ||||
IPG | PG sink current | VPG = 0.5 V | 2.5 | 5 | mA | |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP trip threshold | OVP detect | 120 | 125 | 130 | % |
TOVPDEL | Output OVP prop delay | 10 | μs | |||
VUVP | Output UVP trip threshold | UVP detect | 60 | 65 | 70 | % |
Hysteresis | 10 | % | ||||
TUVPDEL | Output UVP delay | 0.25 | ms | |||
TUVPEN | Output UVP enable delay | Relative to soft-start time | x 1.7 | |||
UVLO | ||||||
VUVLO | UVLO threshold | Wake up VREG5 voltage | 3.31 | 3.61 | 3.91 | V |
Fall VREG5 voltage | 2.82 | 3.12 | 3.42 | |||
Hysteresis VREG5 voltage | 0.37 | 0.49 | 0.61 |