SLUSF22 November 2024 TPS54538
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 30 | V |
EN | –0.3 | 6 | ||
FB | –0.3 | 6 | ||
Output voltage | SW, DC | –0.3 | 30 | |
SW, transient < 10ns | –5 | 34 | ||
SS/PG | –0.3 | 6 | ||
MODE | –0.3 | 6 | ||
RT/SYNC | –0.3 | 6 | ||
TJ | Operating junction temperature(2) | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 |