JAJSGV6 January 2019 TPS54560B
PRODUCTION DATA.
With an input voltage of 12 V, the power supply enters DCM when the output current is less than 408 mA. The power supply enters Eco-mode when the output current is lower than 25.3 mA. The input current draw is 257 μA with no load.