JAJSLY1G July 2013 – June 2021 TPS54561
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK PIN) | ||||||
fSW | Switching frequency | RT = 200 kΩ | 450 | 500 | 550 | kHz |
Switching frequency range using RT mode | 100 | 2500 | kHz | |||
Switching frequency range using CLK mode | 160 | 2300 | kHz | |||
PLL lock in time | Measured at 500 kHz | 78 | μs |