JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
CMD Address | EFh |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 bytes) |
Phased: | No |
NVM Backup: | EEPROM or Pin Detect |
Updates: | on-the-fly |
The Section 7.6.85 command can be used to program or read-back the slave address of digital communication. Note, when Section 7.6.85 is updated, the TPS546A24A updates its slave address and the TPS546A24A will stop responding to its prior address and start responding to its new address immediately. Attempts to write to or read from its prior address will be NACKed.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | RW | RW | RW | RW | RW | RW | RW |
0 | ADDR_PMBUS |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | Not support | R | 0b | Not support. Set to b'0. |
6:0 | ADDR_ PMBUS | RW | NVM/ Pinstrap | PMBus Slave address |
There are a number of slave address values which are reserved in the SMBus specification. The following reserved addresses are invalid and can not be programmed: