JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
The PMBus specification requires that each device connected to the PMBus have a unique address on the bus. The TPS546A24A PMBus address is determined by the value of the resistor connected between ADRSEL and AGND and is programmable over the range from 0x10 – 0x2F, providing 32 unique PMBus addresses.